Cardan joint double stainless steel 23404-01-106056
- Stainless steel 1.4301
- Max. deflection angle 90°
- High wear resistance, long service life
Sales unit
€79.72
plus sales tax
Added to your shopping cart
Designation
Cardan joint
Version 1
double
Version 2
with plain bearing
DIN
similar to DIN 808
Product type
reamed hole with slot
Main
material
stainless steel
D=Fastening hole
6
L=Length
56
B
2
D1
16
L1
17
L2
8
L3
22
Steel code
1.4301
T
7
UNSPSC Code
25171509
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Stainless steel 1.4301.
Version
Bright.
Note
Cardan joints with plain bearing can be swivelled by 90°. The maximum speed is 500 U/min.
The cardan joints are mounted almost play-free. Due to their high corrosion resistance, they are particularly suitable for outdoor applications or for use in the chemical, foodstuff or pharmaceutical industries.
The components of the stainless steel cardan joints are not hardened. As a result, the operating conditions and the threshold values are far below those of steel cardan joints. The guidelines for the selection of stainless steel cardan joints must be individually determined by the user for the respective application.
The cardan joints are mounted almost play-free. Due to their high corrosion resistance, they are particularly suitable for outdoor applications or for use in the chemical, foodstuff or pharmaceutical industries.
The components of the stainless steel cardan joints are not hardened. As a result, the operating conditions and the threshold values are far below those of steel cardan joints. The guidelines for the selection of stainless steel cardan joints must be individually determined by the user for the respective application.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.