text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Worm drive
Main material
aluminium
Surface finish body
anodised
Component material
steel
Efficiency %
56
Max. driving torque M Nm
2,1 / 1,8 / 1,5
Max. output torque M Nm
15 / 13 / 11
Self-locking
not self-locking
Shaft load FA N
200
Shaft load FR N
200
Transmission ratio
13:1
UNSPSC Code
31161704
speed range n rpm
100 / 500 / 1000
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material
Housing aluminium.
Worm screw steel, worm wheel special brass.
Version
Housing anodised.
Ball bearing with rubber sealing washer RS.
Note
Universally applicable and maintenance-free worm drive in one size with a centre distance of 20 mm and 7 different ratios. The housing is sealed to prevent grease leakage and keep dust out. These are left hand worm gears. The rotation direction on the shaft is arbitrary.

- smooth power transmission
- simple screw fastening
- quiet
Technical Data
Radial backlash: ±1°
Duty cycle: 20% (at 5 min.)
Service life: ca. 1000 hours (at full load, speed 500 rpm and duty cycle 20%)
Temperature range
-20 °C to +60 °C.
Attention
FR permissible radial force at FA=0
FA permissible axial force at FR=0
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought