text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Bevel gear drive
Main material
aluminium
Surface finish body
anodised
Component material
steel
D=diameter
12
A
10
A1
13
A2
9
A3
10
A4
16
B
26
D1
M5x8
D2
4,1
D3
M4x10
D4
M4x8
D5
21
L
46
L1
16
L2
33
Max. torque Nm
4 / 1,5 / 0,75
S
4
S1
12
S2
1,5
Shaft load FA N
140
Shaft load FR N
140
T
2
Transmission ratio
1:1
UNSPSC Code
31161703
speed range n rpm
100 / 500 / 1000
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Housing aluminium. Bevel gears steel.
Version
Housing anodised.
Bevel gears surface hardened.
Ball bearing with rubber sealing washer RS.
Note
Universally applicable and maintenance-free bevel gear in seven different sizes with the ratio 1:1. The housing is sealed to prevent grease leakage and keep dust out. Can be mounted in any position. The rotation direction is arbitrary.

- smooth power transmission
- simple screw fastening
- quiet
Technical Data
Duty cycle: 20% (at 5 min.)
Service life: ca. 1000 hours (at full load, speed 500 rpm and duty cycle 20%)
Temperature range
-20 °C to +60 °C.
Attention
FR permissible radial force at FA=0
FA permissible axial force st FR=0

The keys are not aligned to each other.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak