Toothed belt polyurethane grey 22054-1032X1500
- Preferred for drives with high flexural load
- For very small diameter pulleys
- Belts can be welded.
Sales unit
€52.97
plus sales tax
Added to your shopping cart
Designation
Toothed belt
ISO
ISO 17396
Main
material
polyurethane
Main
colour
grey
BW=Belt width
32
L=length
1500
P=Profile
T10
L
max.
100 M
Tension
max. N
3450
UNSPSC Code
31161607
corresponding fixing plate
22012-10321
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Polyurethane (PU) with steel cord reinforcement.
Note
Toothed belt with trapezoidal profile to ISO 17396. Intended especially for drives subject to high bending loads. May be used for pulleys with a very small diameter. Generally used for linear drives, low-power transmission and transport applications. Polyurethane belts may be welded. The power transmission rating of welded belts drops by about 50%.
Width tolerance: ±0.5 mm
Thickness tolerance: ±0.2 mm
Width tolerance: ±0.5 mm
Thickness tolerance: ±0.2 mm
Temperature range
From -10 °C to +80 °C
On request
Other lengths.
By T2.5 pitch, in 2.5 mm increments.
By T5 pitch, in 5 mm increments.
By T10 pitch, in 10 mm increments.
Maximum belt length 100 metres (pitch T2.5 50 metres).
By T2.5 pitch, in 2.5 mm increments.
By T5 pitch, in 5 mm increments.
By T10 pitch, in 10 mm increments.
Maximum belt length 100 metres (pitch T2.5 50 metres).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.