text.skipToContent text.skipToNavigation
HU
Choose your Language
Megnevezés
Homlok-fogaskerék
Kivitel 1
egyenes
Alak
A
Alaktípus
aggyal
Alaptest anyaga
nemesacél
Alaptest felülete
fémtiszta
B=Szélesség
15
D1=Osztókör átmérő
15
N=Fogszám
15
D
17
D3
12
L
25
Modul
1
UNSPSC Code
31161601
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Leírás

Material

Stainless steel 1.4305.

Version
Milled toothing, straight teeth.
Engagement angle 20°, bright.
Note
The spur gears have a centre bore or are pre-drilled (this may vary depending on the manufacturing process). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore that the spur gears are supplied with. This pilot hole/centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer.
In order to achieve exact concentricity between the toothing and the bore, we recommend enlarging the pilot hole to the required diameter on a lathe. Alternatively, bushes can be fitted by the customer to reduce the diameter.
Drawing reference
A alak: aggyal
B alak: agy nélkül
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.

Other customers also bought