Spur gear straight steel bright 22400-0130300041
- Application sectors: machine construction, plant construction, material handling, robotics
- Drill hole can be machined afterward
Sales unit
€68.97
plus sales tax
Added to your shopping cart
Designation
Spur gear
Version 1
straight
Version 2
with hub
Form
A
Form definition
with hub
Main
material
steel
Surface finish
body
bright
B=Width
30
D1=Pitch circle diameter
123
N=No. of teeth
41
D
129
D2
max.
20
D3
80
L
50
Module
3
UNSPSC Code
31161601
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel 1.0503 (C45).
Version
Milled toothing, straight teeth.
Engagement angle 20°, bright.
Engagement angle 20°, bright.
Note
The spur gears have a centre bore or are pre-drilled (this may vary depending on the manufacturing process). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore that the spur gears are supplied with. This pilot hole/centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer.
In order to achieve exact concentricity between the toothing and the bore, we recommend enlarging the pilot hole to the required diameter on a lathe. Alternatively, bushes can be fitted by the customer to reduce the diameter.
In order to achieve exact concentricity between the toothing and the bore, we recommend enlarging the pilot hole to the required diameter on a lathe. Alternatively, bushes can be fitted by the customer to reduce the diameter.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.