Spur gear straight steel bright 22400-0130300035
- Application sectors: machine construction, plant construction, material handling, robotics
- Drill hole can be machined afterward
Mennyiségi egység
€54.30
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Homlok-fogaskerék
Kivitel 1
egyenes
Kivitel 2
aggyal
Alak
A
Alaktípus
aggyal
Alaptest
anyaga
acél
Alaptest
felülete
fémtiszta
B=Szélesség
30
D1=Osztókör átmérő
105
N=Fogszám
35
D
111
D2
max.
20
D3
70
L
50
Modul
3
UNSPSC Code
31161601
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Leírás
Material
Steel 1.0503 (C45).
Version
Milled toothing, straight teeth.
Engagement angle 20°, bright.
Engagement angle 20°, bright.
Note
The spur gears have a centre bore or are pre-drilled (this may vary depending on the manufacturing process). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore that the spur gears are supplied with. This pilot hole/centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer.
In order to achieve exact concentricity between the toothing and the bore, we recommend enlarging the pilot hole to the required diameter on a lathe. Alternatively, bushes can be fitted by the customer to reduce the diameter.
In order to achieve exact concentricity between the toothing and the bore, we recommend enlarging the pilot hole to the required diameter on a lathe. Alternatively, bushes can be fitted by the customer to reduce the diameter.
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.