Gear rack straight stainless steel bright 22425-20-140240X1000
- Outside diameter extruded h9
- Application sectors: machine construction, plant construction, material handling, robotics
- Corrosion-resistant
Sales unit
€304.04
plus sales tax
Added to your shopping cart
Designation
Gear rack
Version 1
straight
Version 2
round
Main
material
stainless steel
Surface finish
body
bright
B=Width
24
H=Height
40
L=Length
1000
D
40
H1
36
L
Nom. length
1000
Module
4
UNSPSC Code
31161605
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Stainless steel 1.4305.
Version
Milled toothing, straight teeth
engagement angle 20°, bright.
Outside diameter extruded, tolerance h9.
engagement angle 20°, bright.
Outside diameter extruded, tolerance h9.
Note
The gear racks are cut so that there remains a complete tooth at the ends. This means that the rack length remains within the ± nominal dimension range.
Example: Module 1, the tooth pitch is 1.0 x π ≈ 3.14 mm.
The gear racks are cut using overhead mills. This results in minus tolerances for dimensions H and H1:
up to module 2: -0.2 mm.
module 2.5 to 3: -0.3 mm.
Example: Module 1, the tooth pitch is 1.0 x π ≈ 3.14 mm.
The gear racks are cut using overhead mills. This results in minus tolerances for dimensions H and H1:
up to module 2: -0.2 mm.
module 2.5 to 3: -0.3 mm.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.