text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Gear rack
Version 1
straight
Version 2
round
Main material
stainless steel
Surface finish body
bright
B=Width
18
H=Height
30
L=Length
2000
D
30
H1
27
L Nom. length
2000
Module
3
UNSPSC Code
31161605
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Stainless steel 1.4305.

Version
Milled toothing, straight teeth
engagement angle 20°, bright.
Outside diameter extruded, tolerance h9.
Note
The gear racks are cut so that there remains a complete tooth at the ends. This means that the rack length remains within the ± nominal dimension range.
Example: Module 1, the tooth pitch is 1.0 x π ≈ 3.14 mm.

The gear racks are cut using overhead mills. This results in minus tolerances for dimensions H and H1:
up to module 2: -0.2 mm.
module 2.5 to 3: -0.3 mm.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak