text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Gear rack
Version 1
straight
Version 2
square
Main material
steel
Surface finish body
bright
B=Width
60
H=Height
60
H1
54
L Actual length
1017,88
L Nom. length
1000
Module
6
UNSPSC Code
31161605
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel 1.0503 (C45).
Version
Milled toothing, straight teeth.
Engagement angle 20°, bright.
Note
All gear racks from module 2, with the exception of nominal lengths of 500 mm, are suitable for consecutive mounting.

As the gear racks do not have teeth on the butt ends, small gaps occur during assembly. However, these are irrelevant for the running of the gears.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak