Gear rack straight steel bright 22420-050500X500
- Suitable for continuous assembly
- Application sectors: machine construction, plant construction, material handling, robotics
Sales unit
€70.65
plus sales tax
Added to your shopping cart
Designation
Gear rack
Version 1
straight
Version 2
square
Main
material
steel
Surface finish
body
bright
B=Width
50
H=Height
50
H1
45
L
Actual length
502,65
L
Nom. length
500
Module
5
UNSPSC Code
31161605
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel 1.0503 (C45).
Version
Milled toothing, straight teeth.
Engagement angle 20°, bright.
Engagement angle 20°, bright.
Note
All gear racks from module 2, with the exception of nominal lengths of 500 mm, are suitable for consecutive mounting.
As the gear racks do not have teeth on the butt ends, small gaps occur during assembly. However, these are irrelevant for the running of the gears.
As the gear racks do not have teeth on the butt ends, small gaps occur during assembly. However, these are irrelevant for the running of the gears.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.