text.skipToContent text.skipToNavigation
EN
Choose your language
Megnevezés
Lánckerék
Kivitel 1
2x
Kivitel 2
Beszerelésre kész
DIN ISO
DIN ISO 606
Alak
A
Alaptest anyaga
acél
Alaptest felülete
fémtiszta
D1=Osztókör átmérő
96,45
N=Fogszám
19
B1
9
B2
25,5
B3
6
C
1,6
D
103,3
D2
70
D3
20
D4
M5
ISO sz.
10 B-2
L
45
Osztás col
5/8X3/8
Osztás mm
15,875 x 9,65
R
16
T2
2,8
UNSPSC Code
31161612
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel C45.
Version
Bright.
Teeth inductively hardened ~HRC 50.
Note
Ready to install sprockets with hub on one side for DIN ISO 606 duplex roller chains. Teeth are milled and induction-hardened.
DIN 6885 / BS 4235 keyway. The keyway is aligned with the tooth tip.
With two grub screws. One thread aligned to the centre of the keyway, the other offset by 90°.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak