Sprocket 2x steel bright 22253-20340716060
- Suitable for roller chains acc. to DIN ISO 606
- Pre-drilled
- With hub on one side
Mennyiségi egység
€231.04
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Lánckerék
Kivitel 1
2x
Kivitel 2
előfúrt
DIN ISO
DIN ISO 606
Alaptest
anyaga
acél
Alaptest
felülete
fémtiszta
D1=Osztókör átmérő
363,99
N=Fogszám
60
B1
10,8
B2
30,3
C
2
D
374,1
D2
136
D3
max.
25
ISO sz.
12 B-2
L
62
Osztás col
3/4X7/16
Osztás mm
19,05 x 11,68
R
19
UNSPSC Code
31161612
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Leírás
Material
Steel C45.
Version
Bright, not hardened.
Note
Sprockets with hub one side for DIN ISO 606 roller chains.
The sprockets have a centre bore or are pre-drilled (this can vary due to production methods). For this reason, the dimension D3 max. given in the table is the maximum diameter of the bore that the sprockets are supplied with. This pilot hole/centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer. Alternatively, bushes can be fitted by the customer to reduce the diameter.
The sprockets have a centre bore or are pre-drilled (this can vary due to production methods). For this reason, the dimension D3 max. given in the table is the maximum diameter of the bore that the sprockets are supplied with. This pilot hole/centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer. Alternatively, bushes can be fitted by the customer to reduce the diameter.
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.