Sprocket wheel set duplex steel galvanised 22281-06210
- For tensioning roller chains
- Compatible with all clamping elements
- Ball bearing sealed on both sides
- Sprocket can be moved on the screw
- Spacer sleeves ensure correct chain guidance
Sales unit
€34.76
plus sales tax
Added to your shopping cart
Designation
Sprocket wheel set
Version 1
duplex
Version 2
with ball bearing, ready-to- install
Main
material
steel
Surface finish
body
galvanised
D1=Pitch circle diameter
45,81
D=Thread
M10
N=No. of teeth
15
A
26-44
B
19,2
B1
5,7
Ball bearing
6200-2Z
Division inches (PxB1)
3/8X7/32
ISO No.
06 B-2
L
60
Pitch
mm
9,525 x 5,72
Suitable for clamping element size
2+3
Tightening torque
of screw C1
Nm
20
UNSPSC Code
31161617
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes
Description
Material
Sprocket steel.
Ball bearing chrome steel.
Screw and nut steel.
Ball bearing chrome steel.
Screw and nut steel.
Version
Sprocket teeth hardened to HRC 50, galvanised.
Ball bearing with sealing discs 2Z-C3.
Screw ISO 4017, grade 8.8, galvanised.
Nut ISO 4035, grade 8, galvanised.
Ball bearing with sealing discs 2Z-C3.
Screw ISO 4017, grade 8.8, galvanised.
Nut ISO 4035, grade 8, galvanised.
Note
For tensioning roller chains. The sprocket set can be combined with all tensioning elements to form a ready-to-install chain clamp. The ball bearings are sealed both sides, permanently lubricated and maintenance-free.
The sprocket can be moved on the screw and thus adapted to the chain track. With the duplex and triplex version, precision spacer sleeves ensure correct chain guidance.
Rigid mounting without a tensioning element is also possible. Can also be used as an idler sprocket.
The sprocket can be moved on the screw and thus adapted to the chain track. With the duplex and triplex version, precision spacer sleeves ensure correct chain guidance.
Rigid mounting without a tensioning element is also possible. Can also be used as an idler sprocket.
Temperature range
-40 °C to +120 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.