text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Roller chain
Version 1
2x
Version 2
curved bracket
Main material
steel
G=Number of parts
131
B2
37,92
B4
101,8
B7
6,6
Break force F min. kN
280
D1
25,4
D2
14,63
Division inches (PxB1)
1 1/2X1
E
48,36
G
33,4
ISO No.
24 B-2
Pitch mm
38,1 x 25,4
UNSPSC Code
31161610
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
~L
~5000

Description

Material
Steel.
Version
Pre-stretched.
Note for ordering
Packaging unit: 5 metres with odd number of links. Ending with an inner link at both ends. Connecting links must be ordered separately.
Note
European-type roller chains acc. to DIN ISO 606 with curved link plates (ISO No. 06 with straight links). All chains are pre-stretched. Initial lubrication: anti-corrosion mineral based oil.
B7 = maximum value for links.
Pitch = PxB1
Temperature range
-20°C to +120°C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak