text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Glide rail
Version 1
for roller chain
Form
A
Main material
polythene
Main colour
cumulus green
B=Width
20
H=Height
15
L=Length
2000
B1
9,3
Division inches
5/8X3/8
H1
2,6
ISO No.
10 B-1
UNSPSC Code
31161614
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Polyethylene PE-UHMW (ultra-high molecular weight polyethylene).
Version
Green.
Note
Glide rails for roller chains as defined in DIN ISO 606. These support and guide the roller chains on the return side, thus extending useful life by significantly reducing wear on the roller chains. They reduce vibrations and noise in the chain drive.

These glide rails have high abrasion and wear resistance. They are maintenance-free, acid-proof and have high chemical resistance.
Temperature range
-200 °C to +60 °C (briefly up to +80 °C).
Assembly
The glide rails can be fastened to the system by threaded holes or counterbores. Not suitable for gluing.

The glide rails must be mounted so that the material is allowed to expand. A property of thermoplastic materials is that they expand or contract more than metals when there are temperature variations.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought