text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Bevel gear
Version 1
straight
Main material
zinc
Surface finish body
bright
D1=Pitch circle diameter
56
D3=Thread
16
L= width
33,2
N=No. of teeth
16
A
49,4
B
15,5
D
61,4
D2
34
L1
14
L2
29,2
Max. torque Ncm
898,9
Module
3,5
Transmission ratio
1:1
UNSPSC Code
31161602
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Zinc ZnAl4Cu1.
Version
Cast, straight teeth. Engagement angle 20°. Axis angle = 90°. Bright.
Machined bore.
Note
Bevel gears are supplied singly. To obtain a pair of bevel gears, please order the specified mating gear as well.
Temperature range
Zinc bevel gears can only be used up to a maximum of temperature of +100°C under load.
Attention
The torques specified in the tables relate exclusively to the toothing. The shaft diameter, key size, etc. are not taken into account. The permissible load calculations are based on the basic principles of the pitting load capacity of the tooth flanks as well as the occurring tooth root stress. The respective permissible load of a gear wheel depends on so many different factors that the values specified can only be reference values meant to make selection easier. The torque specifications relate to a single tooth. The overlap, which is essential for determining the transmissible torque, occurs depending on the pitch diameter, gear wheel pairing, etc. In the simplest straight tooth cases, an overlap ratio of 1.1 to 1.25 is normal. To increase the overlap, a higher number of teeth with smaller modules is used. A good profile overlap can minimise damage such as pitting.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak