Telescopic rail ball-bearing steel 21338-430930
- Full extension comprising two guide rails and two runners
- Strokes of up to 966 mm
- Loads of up to 1331 N
- Protection from dirt for the open ball cages
- Hardened tracks and balls
Sales unit
€654.33
plus sales tax
Added to your shopping cart
Designation
Telescopic rail
Main
material
ball-bearing steel
B=Width
43
H=Height
44
L=Length
930
C0Y
N
693
C0Z
N
693
D
for screw
M8
No. of
holes
12
R
2,5
Size
43
Travel
S
966
UNSPSC Code
31161522
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Rail and race ball-bearing steel.
Balls, ball-bearing steel.
Ball cage steel.
Balls, ball-bearing steel.
Ball cage steel.
Version
Rail, runner and ball cage galvanised.
Race inductively hardened.
Balls hardened.
Race inductively hardened.
Balls hardened.
Note for ordering
Sold individually.
Note
Full extension consisting of two guide rails which serve as fixed and moving elements and two runners which form the intermediate element when connected to each other. This arrangement offers good protection for the open ball cages from dirt. The maximum travel is greater than the closed length of the telescopic slide. Mounting should be carried out horizontally if possible. To allow access to all fastening holes, the locking screw in the rail must be removed before mounting and replaced afterwards. Travel in both directions is achieved by removing the locking screws.
The internal stops limit the cage. Provide external stops for a loaded system.
Use grade 10.9 DIN EN ISO 10642 countersunk head screws to install the slide.
The maximum traversing speed is 0.8 m/s.
Application temperature -30 °C to +170 °C.
The internal stops limit the cage. Provide external stops for a loaded system.
Use grade 10.9 DIN EN ISO 10642 countersunk head screws to install the slide.
The maximum traversing speed is 0.8 m/s.
Application temperature -30 °C to +170 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.