text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Telescopic rail
Version 1
S-Form
Main material
ball-bearing steel
B=Width
120
H=Height
28
L=Length
770
A
34
A1
52
C0Y N
3319
D1
M8
L max.
1970
No. of holes
10 (7 accessible)
Size
43
Travel S
796
UNSPSC Code
31161522
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Balls, rails and runners roller bearing steel.
Version
Rail and runner galvanised.
Tracks inductive hardened.
Balls hardened.
Note for ordering
Sold individually.
Note
Full extension consisting of two guide rails as fixed and moving elements and an S-shaped intermediate element. This has a high area moment of inertia and high rigidity with a slim construction. This results in a high load rating with a low amount of bending in the extended state. The maximum travel is greater than the closed length of the telescopic rail.
Use grade 10.9 DIN EN ISO 10642 countersunk screws to install the rail.
The maximum traversing speed is 0.8 m/s.

Application temperature -30 °C to +110 °C.
On request
Other lengths (steps 80 mm).
Size 28 up to max. 1490 mm.
Size 35 up to max. 1730 mm.
Size 43 up to max. 1970 mm.
Drawing reference
1) for countersunk screw DIN EN ISO 10642
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak