Scale tape horizontal steel white painted 21886-00021010X1000
- Application sectors: machines, worktables, workbenches
Sales unit
€6.17
plus sales tax
Added to your shopping cart
Designation
Scale tape
Version 1
horizontal
Form
A
Product type
Scale tape
Main
material
steel
Surface finish
body
painted
Main
colour
white
B=Width
10
H=Height
0,5
L=Length
1000
N=zero point
left
S=Scaling
both sides
Division
1 mm
Kind of fastening
self adhesive
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
Toluene
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
not yet identified
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Painted white.
Note
Scale tapes with mm graduations on top and bottom edge in black and consecutive centimetre numbering. Decimal numbers in red (under 1 m lengths and with centre zero black only).
The scale tapes are self-adhesive with a peel-away foil film on the back. The film must be removed before use.
The scale tapes are self-adhesive with a peel-away foil film on the back. The film must be removed before use.
Application
The scale tapes can be used where a precise measurement is required. They are used on machines, work tables and workbenches.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.