Precision guide shaft fastening hole stainless steel hardened and ground 21590-350100X0600
- Inductively surface hardened
- Surface provides high wear resistance
- Hole pattern suitable for shaft supports 21565
Sales unit
€263.23
plus sales tax
Added to your shopping cart
Designation
Precision guide shaft
Version 1
fastening hole
Main
material
stainless steel
Surface finish
body
hardened and ground
D=diameter
50h6
L=Length
600
E1
200
Hardening
depth
max.
1,5-2,6
L
max.
7800
M
M12
Steel code
1.4112
Surface
hardness
HRC
52-56
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel 1.1213.
Stainless steel 1.4034.
Stainless steel 1.4112.
Version
Steel, ground.
Steel, ground and hard-chromed, chrome coating 5 - 10 µm.
Stainless steel, ground.
The precision steel shafts are generally inductively surface hardened.
Steel, ground and hard-chromed, chrome coating 5 - 10 µm.
Stainless steel, ground.
The precision steel shafts are generally inductively surface hardened.
Note
The surface value obtained during the inductive hardening process guarantees high surface wear resistance.
Suitable for shaft supports 21565.
Suitable for shaft supports 21565.
Drawing reference
1) chamfered
Accessory
Shaft supports 21565.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.