Linear housing unit, compact single aluminium 21530-10-121102
- compact design
- Easy to install
- Low weight
Sales unit
€21.52
plus sales tax
Added to your shopping cart
Designation
Linear housing unit, compact
Version 1
single
Version 2
Closed
Main
material
aluminium
D=internal diameter
12
A
40
D1
19
D2
4,3
E1
14
E2
29
H
33
H1
17
H2
11
H3
16
L
28
M
M5
UNSPSC Code
31171511
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing aluminium
Version
Bright.
Note
The ready-to-install compact linear housing consists of extruded aluminium housing, installed linear ball bearing 21511-02 and double-sided seal.
Recommended shaft tolerance: h6.
Load rating according to specification of the linear ball bearing.
With lubrication hole M8x1.
Recommended shaft tolerance: h6.
Load rating according to specification of the linear ball bearing.
With lubrication hole M8x1.
Accessory
Precision guide shafts 21595.
Fastening screws 07160.
Fastening screws 07160.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.