text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Clamping element
Version 1
for round guides
Main material
steel
D=diameter
25
A
60
A1
9
A2
45,5
A3
41,5
A4
25
A5
65
A6
31
B1
78
D1
8,6
H1
30
H3
38
L3
52
M
M10
Retaining force F1 N
1200
Retaining torque Nm
15
Size
25
T
16
Tightening torque Nm
7
UNSPSC Code
31171504
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Housing steel. From size 40 aluminium.
Clamping lever plastic, threaded spindle grade 12.9.
Version
Housing nickel-plated. From size 40 anodised.
Clamping lever spindle black oxidised.
Note
Manually operated clamping elements for static clamping tasks. Manual clamping process using the freely adjustable clamping lever. The floating jaws ensure symmetrical application of force onto the shaft. Up to 50,000 static clamping cycles (B10d value).

The shaft should have a tolerance of ±0.01 mm and a minimum hardness of 54 HRC.
Temperature range
-10°C to +70°C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought