Rod end swivel angle 30° aluminium 21170-12
- Fitted with ball joint
- Rotates 360° about its own axis
- Suitable for various positioning systems
Sales unit
€120.48
plus sales tax
Added to your shopping cart
Designation
Rod end
Version 1
swivel angle 30°
Version 2
can be clamped
Form
A
Form definition
with hex socket screw
Main
material
aluminium
D=outside diameter
75
H=Height
54
A
46
D1
24
D2
60
D3
M6
D4
6
F
N
2200
H1
23
H2
11
M
Nm
30
T
6,6
Tightening torque
of clamping screws
(Nm)
8,6
UNSPSC Code
27112301
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes
Description
Material
Aluminium alloy.
Version
anodised.
Note
Suitable for 21100, 21102, 21120, 21122, 21150, 21160, 21162 and 21180.
Drawing reference
all (9x) counterbores according to DIN 974-1 (D4),
all (9x) nuts DIN 934 M (D4)
Form A:
Nuts can be replaced by socket head screws with hexagon socket.
As a result, both mounting options are possible.
Form B:
The quick-release clamp set allows the rod end to be operated without tools. The quick-release clamp set consist of a grip screw and a clamping lever.
1) D3 clamping screw (2x)
2) clamping lever
3) grip screw
all (9x) nuts DIN 934 M (D4)
Form A:
Nuts can be replaced by socket head screws with hexagon socket.
As a result, both mounting options are possible.
Form B:
The quick-release clamp set allows the rod end to be operated without tools. The quick-release clamp set consist of a grip screw and a clamping lever.
1) D3 clamping screw (2x)
2) clamping lever
3) grip screw
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.