text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Guide carriage
Version 1
floating bearing
Main material
polythene
Main colour
grey
Component material
stainless steel
Surface finish component
polished
Steel key
1.4301
B=Width
34,7
H=Height
10
L=Length
70
B1
20
C0Y N
700
C0Z N
490
G
M5
H1
3,5
H2
14
L1
50
M0X Nm
3,5
M0Y Nm
7
M0Z Nm
3,5
Size
40
UNSPSC Code
31171501
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Special polyethylene.
Contact faces stainless steel.
Version
Grey.
Contact faces polished.
Note
Miniature slide guides are maintenance-free and corrosion resistant. The low wieght enables very high speeds and accelerations. Application temperature max. 40 °C.

Miniature slide guides are insensitive to dust and are ideal for dry running.
Technical Data
Safety coefficients
Low travel frequency and smooth movement:
- Static safety coefficient: 0.4 - 0.5
- Dynamic safety coefficient: 0.9 - 1.0

High travel frequency and smooth movement:
- Static safety coefficient: 0.3 - 0.4
- Dynamic safety coefficient: 0.6 - 0.8

High travel frequency and vibrations:
- Static safety coefficient: 0.2 - 0.3
- Dynamic safety coefficient: 0.3 - 0.5

Calculation
Maximum static load = nominal load * static safety coefficient
Maximum dynamic load = nominal load * dynamic safety coefficient
Maximum static torque = nominal torque * static safety coefficient
Maximum dynamic torque = nominal torque * dynamic safety coefficient

These formulas are guidelines and must be rechecked for the respective application.
Accessory
Guide rails 21235-30.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought