Linear ball bearing plastic 21511-030702
- Low maintenance
- Smooth running
- Quiet
Sales unit
€39.06
plus sales tax
Added to your shopping cart
Designation
Linear ball bearing
Main
material
plastic
Component
material
stainless steel
D1=Outside diameter
7
D=internal diameter
3
L=Length
10
Dynamic
load rating
N
26
Static
load rating
N
27
UNSPSC Code
31171510
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing, plastic.
Raceway, stainless steel 1.4034.
Balls, stainless steel 1.4125.
Note
Precision linear ball bearings with low friction.
From size 21511-122202, the bearings are fitted with wipers on both sides.
Recommended tolerances:
Shaft: h6
Housing: H6
The specified load ratings apply for hardened and ground shafts.
From size 21511-122202, the bearings are fitted with wipers on both sides.
Recommended tolerances:
Shaft: h6
Housing: H6
The specified load ratings apply for hardened and ground shafts.
Temperature range
-40 °C to +60 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.