Linear ball bearing with steel cage ball-bearing steel 21505-3012
- Double-sided seal
- Dynamic load rating of up to 2100 N
Mennyiségi egység
€89.11
hozzáértve Áfa
A Ön kosarába behelyezve
Designation
Linear ball bearing
Version 1
with steel cage
Version 2
Open
Main
material
ball-bearing steel
Component
material
steel
D1=Outside diameter
47
D=internal diameter
30
L=Length
68 -0,3
D2
44,5
Dynamic
load rating
N
2100
E
2
G
50°
L1
52,1 -0,3
L2
1,85
Static
load rating
N
3920
UNSPSC Code
31171510
W
12,5
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Leírás
Material
Outer jacket ball bearing steel.
Cage steel.
Balls steel.
Cage steel.
Balls steel.
Note
The linear ball bearings correspond to series 3 of ISO 10285. With double-sided seals and a steel cage. The bearing is secured with DIN 471/472 circlips.
Recommended tolerances:
Shaft: h6
Housing: H7
Linear ball bearings with double-sided seals should be greased before installation.
The specified load ratings apply with the use of hardened and ground shafts.
Recommended tolerances:
Shaft: h6
Housing: H7
Linear ball bearings with double-sided seals should be greased before installation.
The specified load ratings apply with the use of hardened and ground shafts.
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.