text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Linear ball bearing
Version 1
with steel cage
Version 2
Open
Main material
ball-bearing steel
Component material
steel
D1=Outside diameter
26
D=internal diameter
16
L=Length
36 -0,2
D2
24,9
Dynamic load rating N
686
E
0
G
78°
L1
24,9 -0,2
L2
1,3
Static load rating N
1092
UNSPSC Code
31171510
W
10
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Outer jacket ball bearing steel.
Cage steel.
Balls steel.
Note
The linear ball bearings correspond to series 3 of ISO 10285. With double-sided seals and a steel cage. The bearing is secured with DIN 471/472 circlips.

Recommended tolerances:
Shaft: h6
Housing: H7

Linear ball bearings with double-sided seals should be greased before installation.

The specified load ratings apply with the use of hardened and ground shafts.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak