Round spirit level with mounting flange brass nickel-plated and high-gloss polished 21800-1171030
- Application sectors: machine, fixture and vehicle construction, measuring technology
- Temperature range: -35°C to +55°C
Sales unit
€10.21
plus sales tax
Added to your shopping cart
Designation
Round spirit level
Version 1
with mounting flange
Form
A
Product type
round
Main
material
brass
Surface finish
body
nickel-plated and high-gloss polished
Component
material
polyamide
D1=Outside diameter
17
D3=Hole spacing
21
D=outside diameter
25
H=Height
10
D2
12
D4
2
H1
2
Sensitivity
30'
UNSPSC Code
41111602
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes
Description
Material
Frame brass.
Bullseye level body polyamide.
Bullseye level body polyamide.
Version
Nickel-plated and high-gloss polished.
Note
Bubble levels are used as a type of zero indicator instrument for checking horizontal inclination in e.g. spirit levels, inclinometers, metrology instruments and machine constructions.
These bullseye levels can be screwed down using the three holes.
- Calibrated to the ground bottom face
- Sensitivity in angular minutes for 2 mm bubble travel
- Clear filling
- Black contrast ring
- White level base
These bullseye levels can be screwed down using the three holes.
- Calibrated to the ground bottom face
- Sensitivity in angular minutes for 2 mm bubble travel
- Clear filling
- Black contrast ring
- White level base
Temperature range
-35 °C up to +55 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.