text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Guide pin
Main material
mild steel
D=diameter
32
L=Length
160
D1
36
L1
15
L2
7
Steel code
1.7139
UNSPSC Code
23153000
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Guide pins low carbon steel 1.7139.
Version
case-hardened.
Note
Steel guide pins are the perfect solution for precise guiding tasks in demanding machining processes. The guide pins offer highest stability, durability and precision in a multitude of applications.

Guide pins have a robust design that ensures reliable guidance even under intensive load. They are used to position tools and dies securely and precisely in order to achieve high-precision machining results.

The guide pins are designed to provide smooth movement and alignment, increasing the efficiency and quality of the manufacturing processes. Their precise machining ensures consistent performance over the entire service life.

The 3+1 principle ensures the correct assembly of the two die halves. 3 guide elements with large diameters and 1 guide element with a smaller diameter are incorporated.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought