Mounting screw steel 21000-02055
- Mounting kit for setting up a cross table
- Comprising 4 fastening screws
- Suitable for dovetail slides with micrometer spindle 21000
Sales unit
€14.67
plus sales tax
Added to your shopping cart
Designation
Mounting screw
Main
material
steel
D=Thread
M2
L=thread length
5
SW
Torx T7
UNSPSC Code
31161512
suitable
for slide
21000-020 ...
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
tempered.
Note
Mounting set for constructing a cross table.
Four fastening screws per set.
Four fastening screws per set.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.