text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Linear axis
Version 1
with toothed belt drive
Main material
aluminium
L=Length
760
A
80
B
30
Constant feed mm/rev
146
D
24
D1
76
D4
M6
D5
10
D6
M8
D7
13
E1
8
E2
20
E3
4,5
E4
12,25
Fx N
1572
Fy dynamic N
3662
Fz dynamic N
3662
Idle torque Nm
0,7
L1
240
L2
60
L3
40
L4
45
Max. speed m/s
5
Max. acceleration m/s²
50
Max. driving torque M Nm
38
Mx dynamic Nm
27
My dynamic Nm
146
Mz dynamic Nm
146
Repeat accuracy
±0,05
Size
80
Slot width
8
Suitable proximitiy switch
20905-015
Toothed belt type
50AT5
Travel S
300
Typical payload kg
50
Weight Stroke 0 kg
5,33
Weight of carriage kg
0,87
Weight per 1000 mm stroke kg
8,39
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Body, extruded aluminium section.
Bearing housing and slide, aluminium.
Profile guide rail and guide carriage, steel.
Toothed belt, polyurethane with steel cord reinforcement.
Version
Body natural colour anodised
Bearing housing and slide, black anodised.
Tracks of the profile guide rail, inductively hardened and ground.
Note
Compact and flexible linear actuators with toothed belt drive. The body consists of a self-supporting aluminium extruded section with integrated profile guide rail. This rail system is able to absorb highest forces from all directions, is low-wear, and is optimised for moving large masses.

Slots are located on the outer sides of the aluminium profile, ensuring easy, reliable assembly and enabling accessories mounted. Proximity switches can be positioned and fastened in the upper T-slot. The aluminium profile is fully compatible with our standard I series profiles.

The steel cord reinforced toothed belt enables high power transmission with alternating loads, and simultaneously ensures excellent positioning accuracy with low wear and very little noise generation. The toothed belt runs on the upper side of the aluminium profile in guide slots, thus protecting all parts housed within the profile from dirt.

With its symmetrical design, the linear actuator enables motors and transmissions to be attached to all four sides of the bearing housing. The open ends of the unused hollow shafts on the bearing housing can be sealed using the optional protective caps 20300.

An additional centring hole is located on each tapped hole on the upper side of the slide. Other connecting elements can be precisely mounted on the slide in combination with the centring rings 20240.

Load specifications apply for dynamic loading.
Technical Data
Safety rating IP50.
Temperature range
-20 °C - +70 °C.
On request
Other lengths (travel S max. 4000 mm).
Accessory
Protective caps. Slot table, motor adapter kit, synchronisation set and proximity switch, see table.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought