Magnetic stand with magnetic base stainless steel 31120-01
- With On/Off switch
- Column diameter 16 mm
- Connector thread at the magnet M10
Sales unit
€108.80
plus sales tax
Added to your shopping cart
Designation
Magnetic stand
Version 1
with magnetic base
Main
material
stainless steel
H1=Total height
305
H6=Height
305
Column
height
250
Connecting thread
M10
Magnetic
force
N
900
Magnetic base
height
55
Magnetic base
length
75
Magnetic base
width
50
UNSPSC Code
41111605
Ø column
16
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Note
Magnetic base with On/Off switch (see also 09210-03)
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.