text.skipToContent text.skipToNavigation
HU
Choose your Language
Designation
Dial gauge stand
Version 1
with magnetic base
Version 2
with measuring-device holder
Form
C
Form definition
Play-free micro-adjustment
Main material
aluminium
Component material
steel
B=Width
50
F=retaining force (N)
750
H=Height
55
L=Length
58,5
Effective radius
225
H1
156,6
H2
157,1
L1
75,5
UNSPSC Code
41111619
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6b-II,6c
~ TSCA 6(H) conformity
yes

Leírás

Material
Articulated arm aluminium.
Ball and ball seat steel.
Dial gauge holder steel.
Magnet steel.
Version
Dial gauge holder ferritic nitrocarburised.
Articulated arm anodised.
Note
3D high-strength, micro-precision dial gauge stands from norelem are for perfect measurements down to the μ range, maximum ease of use, perfect stability, maximum retaining forces, perfect reliability and absolute durability.

The dial gauge stand consist of a magnetic base which is a switchable permanent magnet with a ground, prismatic base and flat, precise rear side, an articulated joint with central mechanical clamping for one-handed operation and a fine or micro-adjustable dial gauge holder.

With the dial gauge stand, the joints are not clamped simultaneously, but one after the other from bottom to top. The tension is released in reverse order. This significantly increases ease of use during fine adjustment.
It also prevents damage to the joints. The joints are clamped purely mechanically, which guarantees a long service life and complete maintenance-free operation.
Sudden pressure drops under differing temperature conditions can be ruled out. Clamping over longer periods is easily possible.

The articulated arms are generously dimensioned and therefore highly stable. The contours are ergonomically rounded for comfortable handling.

The ball joints contain large diameter balls which fit precisely into their mating parts. In addition to the enormous retaining force, the effect is also permanently smooth adjustment thanks to very even glide characteristics.

With the dial gauge holders, you can choose between fine adjustment, permanent backlash-free fine adjustment or μ-precise permanent backlash-free micro-fine adjustment of the dial gauges.
Measuring instrument holder:
Form A: Fine adjustment 1.4 mm/U.
Form B: Fine adjustment play-free 0.6 mm/U.
Form C: Micro-adjustment play-free 0.1 mm/U.
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.

Más vásárlók is vásároltak