text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Solid rubber wheel
Version 1
without housing
Product type
with tread
Main material
polyamide
B=belt width
18
D=roller diameter
50
B1
22
D1
8
Material tread
Solid rubber
Permissible load kg
40
UNSPSC Code
31161550
Wheel bearing
Plain bearing
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
The solid rubber wheels with polyamide wheel hubs combine maximum travel comfort with extreme floor protection. The grey, solid rubber wheels (Shore 80A) guarantee quiet running and leave no contact discolouration. The unbreakable polyamide rim impresses with its high chemical resistance.
Material
Rim polyamide.
Tread solid rubber.
Version
Polyamide black.
Solid rubber grey.
Note
The wheels have a high chemical resistance to many aggressive media, but not to oils.

The load-bearing capacity decreases by temperatures over 30 °C.
Temperature range
-20 °C to +60 °C.
Accessory
95010 Appliance swivel and fixed castors with solid rubber tyres, standard version
95012 Steel plate swivel and fixed castors with standard solid rubber tyres, heavy duty version
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought