Material
Wheel hub steel.
Tread polyurethane.
Tread polyurethane.
Version
Polyurethane light brown.
Több
Kevesebbet
Leírás
Product description
The heavy-duty wheels with polyurethane tread and steel wheel hubs (Shore 92A) are characterised by high abrasion resistance and low rolling resistance. The light brown, non-marking polyurethane tread is firmly bonded to the steel wheel hub. The wheels are perfect for heavy loads and demanding industrial floor conditions.
Material
Wheel hub steel.
Tread polyurethane.
Tread polyurethane.
Version
Polyurethane light brown.
Note
The wheels have a high chemical resistance to many aggressive media.
The load-bearing capacity decreases by temperatures over 40 °C.
The load-bearing capacity decreases by temperatures over 40 °C.
Temperature range
-20 °C to +70 °C.
Briefly up to +90 °C.
Briefly up to +90 °C.
Accessory
95045 Steel plate swivel caster compact version.
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.