text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Solid rubber wheel
Version 1
without housing
Product type
with tread
Main material
polyamide
B=belt width
37
D=roller diameter
125
B1
45
D1
12
Material tread
Elastic solid rubber
Permissible load kg
250
UNSPSC Code
31161550
Wheel bearing
roller bearing
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
The heavy-duty solid rubber wheels with polyamide wheel hubs (Shore 65A) offer maximum travel comfort and low rolling resistance. The tyres are vulcanised onto a break-proof polyamide wheel hub, which guarantees quiet, floor-friendly running.
Material
Wheel hub polyamide.
Tread elastic solid rubber.
Version
Polyamide black.
Elastic solid rubber, black.
Note
The wheels have a high chemical resistance to many aggressive media, but not to oils.

The load-bearing capacity decreases by temperatures over 30 °C.
Temperature range
-20 °C to +80 °C.
Briefly up to +100 °C.
Accessory
95018 Sheet steel swivel and fixed castors with vulcanised-on elastic solid rubber tyres, standard version.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought