text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Heavy load wheel
Version 1
without housing
Product type
with tread
Main material
polyamide
B=belt width
28
D=roller diameter
35
B1
28
D1
8
Material tread
Polyamide
Permissible load kg
100
UNSPSC Code
31161550
Wheel bearing
Ball bearing
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
The heavy-duty cast polyamide wheels (Shore 80D) are designed for extremely high loads. The reaction-moulded, break-resistant structure offers minimal rolling and swivel resistance as well as light running on smooth floors. The material is highly abrasion-resistant, chemically resistant and absorbs hardly any moisture.
Material
Wheel cast polyamide.
Version
Cast polyamide natural beige.
Note
The wheels have a high chemical resistance to many aggressive media.

Reduced moisture absorption.

The surface pressure must be taken into account with pressure-sensitive floors.

The load-bearing capacity decreases by temperatures over 35 °C.
Temperature range
-20 °C to +80 °C.
Accessory
95045 Steel plate swivel caster compact version.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak