text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Ball transfer unit
Version 1
housing
Form
B
Form definition
ball POM
Main material
POM
Component material
POM
D1=Outside diameter
55±0,1
D=diameter
45±0,1
H1=Height
14±0,1
H=Height
37±0,1
DK
30
H2
5,5
Kind of fastening
press-in
Load rating C (N)
350
Material bearing ball
Stainless steel
Material load ball
Polyamide
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Housing and cap POM.
Bearing ball stainless steel.
Load ball stainless steel or plastic.
Version
Stainless steel, hardened.
Note
The ball transfer units are made of a certified blue plastic which is suitable for use in the foodstuff sector. The ball transfer units are equipped with a gap-free and sealed cap, which prevents the formation of soiled edges.

The dirt holes underneath the housing enable particularly easy cleaning of the ball transfer units.

These ball transfer units are not designed for high impact loads.
Impact type loads can cause damage to the ball, track or housing leading high impairment of the function and service life of the ball transfer unit.

For applications with impact loads we recommend using our heavy-duty rollers or those with solid steel housings, which are designed for high mechanical demands.

Conveyance speed up to 1.5 m/s.

Foodstuff conform food grade. EU Regulation 1935/2004, EU Regulation 10/2011.

Cap and housing POM, bearing ball stainless steel, load ball POM or stainless steel.
Temperature range
-30 °C to +50 °C (up to +30°C with plastic load balls)
Drawing reference
1) Load ball
2) Bearing ball
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak