Golyós görgő Ház POM 95153-2211
- Application sectors: machine construction, logistics, material handling, metrology
- Ideal for transporting fragile goods
- Gap-free and sealed cap
- Easy cleaning
Mennyiségi egység
€18.46
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Golyós görgő
Kivitel 1
Ház
Alak
A
Alaptest
anyaga
POM
Komponens
anyaga
POM
D1=Külső átmérő
45±0,2
D=átmérő
36±0,1
H1=Magasság
10±0,2
H=Magasság
30,5±0,2
Alapteherbírás C
(N)
250
Anyag
Terhelt golyó
Nemesacél
Anyag
Támasztó golyó
Nemesacél
DK
22,225
H2
4,5
Rögzítési mód
bepréselés
UNSPSC Code
36129190
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Leírás
Material
Housing and cap POM.
Bearing ball stainless steel.
Load ball stainless steel or plastic.
Bearing ball stainless steel.
Load ball stainless steel or plastic.
Version
Stainless steel, hardened.
Note
The ball transfer units are made of a certified blue plastic which is suitable for use in the foodstuff sector. The ball transfer units are equipped with a gap-free and sealed cap, which prevents the formation of soiled edges.
The dirt holes underneath the housing enable particularly easy cleaning of the ball transfer units.
These ball transfer units are not designed for high impact loads.
Impact type loads can cause damage to the ball, track or housing leading high impairment of the function and service life of the ball transfer unit.
For applications with impact loads we recommend using our heavy-duty rollers or those with solid steel housings, which are designed for high mechanical demands.
Conveyance speed up to 1.5 m/s.
Foodstuff conform food grade. EU Regulation 1935/2004, EU Regulation 10/2011.
Cap and housing POM, bearing ball stainless steel, load ball POM or stainless steel.
The dirt holes underneath the housing enable particularly easy cleaning of the ball transfer units.
These ball transfer units are not designed for high impact loads.
Impact type loads can cause damage to the ball, track or housing leading high impairment of the function and service life of the ball transfer unit.
For applications with impact loads we recommend using our heavy-duty rollers or those with solid steel housings, which are designed for high mechanical demands.
Conveyance speed up to 1.5 m/s.
Foodstuff conform food grade. EU Regulation 1935/2004, EU Regulation 10/2011.
Cap and housing POM, bearing ball stainless steel, load ball POM or stainless steel.
Temperature range
-30 °C to +50 °C (up to +30°C with plastic load balls)
Drawing reference
1) Load ball
2) Bearing ball
2) Bearing ball
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.