Vacuum pump 85% vacuum aluminium anodised 90150-08-3251285
- Lightweight and compact
- Maintenance-free operation
- Reduced sound intensity level due to integrated, open silencer
- Rapid evacuation time
Mennyiségi egység
€263.65
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Vákuumszivattyú
Kivitel 1
85% vacuum
Alak
C
Alaptest
anyaga
alumínium
Alaptest
felülete
eloxált
G=Menet
G1/2"
D
30
D1
G1/2
Fúvóka átmérője
(mm)
2,5
L
76
L1
121
Levegőfogyasztás
(l/perc)
270
Max. vákuum
(%)
85
Optimális
üzemi nyomás
(bar)
4
P
G1/4
Szívóteljesítmény
(l/min)
200
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6b-II,6c
~ TSCA 6(H) conformity
not yet identified
Leírás
Material
Body aluminium.
Nozzle system brass.
Silencer POM plastic.
Nozzle system brass.
Silencer POM plastic.
Version
Body anodised.
Note
The vacuum pumps have a single-stage design and operate according to the Venturi principle. With 85 per cent vacuum for dense products.
In addition to use with suction cups, these vacuum pumps can also be used for dispensing liquids, for spraying purposes or for creating a partial vacuum in tanks.
In addition to use with suction cups, these vacuum pumps can also be used for dispensing liquids, for spraying purposes or for creating a partial vacuum in tanks.
Technical Data
Compressed air supply: Filtered, non-lubricated air, pressure 2 to 6 bar, optimum operating pressure 4 bar.
Temperature range
0°C to +80°C.
Advantages
Pneumatic vacuum pumps offer many advantages over electromechanical pumps. They are smaller in size and lighter in weight, simpler in design and virtually wear-free and maintenance-free. The pumps offer high efficiency ratio combined with low energy consumption.
Drawing reference
1 Compressed air port
2 Vacuum port
3 Exhaust air silencer
2 Vacuum port
3 Exhaust air silencer
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.