text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Tube clamp
Version 1
with foot
Version 2
for round tubes
Main material
aluminium
Surface finish body
tumbled
Component material
steel
Surface finish component
galvanised
A=Internal diameter (inch)
1
G=-Width
60
L=height
50
M= length
60
B
7
C
42,5
D
40
E
53
H
40
K
42
N
8
O
42
P
33
R
29
S
M8x25
U
45
UNSPSC Code
31161513
hole arrangement
2
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Cast aluminium.
DIN 7984 screws and DIN 985 nuts, steel.
Version
Vibratory ground.
Screws and nuts galvanised.
Note
The dimensions for A are in inches, all other dimensions are in mm.
On request
Clamping levers for tightening.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought