Swivel foot vibration absorbing steel 27806-1A4
- Components for assembling a swivel foot
- Application sectors: machine and equipment construction, logistics and assembly
- Damper plate absorbs vibrations and prevents the swivel foot slipping
Sales unit
€14.84
plus sales tax
Added to your shopping cart
Designation
Swivel foot
Version 1
vibration absorbing
Main
material
steel
D1=D1 (inch)
3/8-16
D=plate diameter
32
H=Height
30
D3
30,5
H1
22
H2
5
H3
by 0 / 0.4 / 0.6
N/mm²
8 / 6.8 / 5.9
Load rating
max. kN
0,212
SW
17
T
10
UNSPSC Code
31161701
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel version:
Foot high carbon steel.
Ball element free-cutting steel.
Stainless steel version:
Foot and ball element stainless steel.
Damper plate PUR elastomer (Sylomer V12).
Foot high carbon steel.
Ball element free-cutting steel.
Stainless steel version:
Foot and ball element stainless steel.
Damper plate PUR elastomer (Sylomer V12).
Version
Steel version:
Foot black oxidised.
Ball element case-hardened and black oxidised.
Stainless steel version:
Bright.
Anti-slip damper plate grey, glued in.
Temp. range -30 °C to +70 °C.
Foot black oxidised.
Ball element case-hardened and black oxidised.
Stainless steel version:
Bright.
Anti-slip damper plate grey, glued in.
Temp. range -30 °C to +70 °C.
Note
The load rating given in the table is a recommendation of the permanent static load to which the damping element should be used.
This static load corresponds to a surface pressure of 0.4 N/mm² at which the material achieves its optimum absorption properties. It is taken into account that under dynamic loading an additional load of up to 0.6 N/mm² may occur.
The damper plate absorbs vibrations and prevents the swivel foot slipping.
For swivel feet without vibration absorption see article No. 07144.
Drawing reference
1) damper plate
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.