text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Washer
Main material
QT steel
Surface finish body
hardened and black oxid finish
D1 in inch
0.281
D2 in inch
0.625
H in inch
0.125
UNSPSC Code
31161708
for screws inch
1/4
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Case-hardened and black oxidised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak