text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Hexagon nut
Version 1
heavy-duty version
Main material
steel
Surface finish body
black oxidised
D=Thread
5/16-18
E in inch
0.649
H in inch
0.297
SW
0.563
UNSPSC Code
31161513
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Black oxidised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak