Hoist ring Standard QT steel black oxidised 07730-59A7L24
- Load capacity up to 13,500 kg
- Also available in extended version
- 5x safety factor
Mennyiségi egység
€300.27
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Emelőkengyel
Kivitel 1
Szabványos
Alaptest
anyaga
edzett acél
Alaptest
felülete
barnított
A=Szélesség
130,6
D=csapátmérő (inch)
3/4-10
H=Magasság
165,6
B
70
D1
58,7
Kivitel
Szabványos
L
collban
1 1/2
Max.
terhelhetőség
kg
3170
Meghúzási nyomaték Nm
135,6
R
35,6
S
25,4
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Leírás
Material
Carbon steel.
Version
Black oxidised.
Note
Every hoist ring undergoes an additional visual inspection after load testing (5x safety factor).
A safety data sheet for installation is included with every hoist ring.
Do not use spacer washers between the bush flange and support beam.
Tighten the screws to the stated torque and check and re-tighten regularly. After installation check if the ring swivels and turns freely in all directions.
Lift with care! Avoid impacts!
In no event must the permissible load stamped on the hoist ring be exceeded.
A safety data sheet for installation is included with every hoist ring.
Do not use spacer washers between the bush flange and support beam.
Tighten the screws to the stated torque and check and re-tighten regularly. After installation check if the ring swivels and turns freely in all directions.
Lift with care! Avoid impacts!
In no event must the permissible load stamped on the hoist ring be exceeded.
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.