text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Wing grip
Version 1
Miniwings
Form
D
Form definition
with counterbored tapped hole
Main material
stainless steel
Surface finish body
polished
A=Handle length
28
B=Width
13
D=Thread (inch)
1/4-20
H=Height
14,1
T=thread depth
9
D2
11,8
D6
8,1
H1
2,25
H2
13,25
Steel code
1.4308
Thread type
full thread
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
The Miniwing wing grips is characterised by their ergonomic and compact design.
The materials used enable diverse applications including those with the highest demands on corrosion resistance.
Material

Stainless steel 1.4308 (AISI 304 equivalent) or 1.4404 (AISI 316L equivalent).

Version
Polished or blasted.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak