text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Ball knob
DIN
DIN 319
Form
C
Form definition
with internal thread
Main material
aluminium
Surface finish body
polished
D1=Outside diameter
20
D=Thread (inch)
10-32
H=Height
18
T=thread depth
9,1
D6
12
Thread type
internal thread
UNSPSC Code
27112102
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium.
Version
Polished.
Drawing reference
Form C: thread
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought