Clamping lever plastic traffic blue RAL 5017 06610-2A387X15
- A szorítókar egyet jelent a megbízhatósággal, stabilitással és sokoldalúsággal
- Megkönnyíti az egyes komponensek, valamint a komplett gépelemek befogását és szorítását
- Alkalmazási területek: gépgyártás, berendezésgyártás, rehabilitáció- és orvostechnológia, bútoripar
Sales unit
5,60 €
plus sales tax
Added to your shopping cart
Designation
Clamping lever
Main
material
plastic
Main
colour
traffic blue RAL 5017
Component
material
steel
A1=Handle length
75
A=Handle length
65
H3=handle height
41,5
L=thread length
15
X=thread (inch)
5/16-18
B
9,5
D
13,5
D1
18
D2
19,5
H
28,5
H1
6,5
H2
17,5
H4
45,5
No. of
teeth
20
Size
2
Thread type
external thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Handle fibreglass reinforced plastic with die-cast zinc toothed ring.
Steel parts grade 5.8.
Steel parts grade 5.8.
Version
Steel parts black oxidised.
On request
Other threads, screw lengths and special versions.
Dimension “H1” available in other lengths at extra charge.
Dimension “H1” available in other lengths at extra charge.
Drawing reference
1) flat point DIN EN ISO 4753
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.