Clamping lever stainless steel electropolished 06441-11A4X50
- The clamping lever stands for reliability, stability and versatility
- Makes it easier to clamp individual components and complete machine parts
- Application fields: machine construction, rehabilitation and medical technology, food industry, pharmaceutical industry, chemical industry, outdoors
- Material: stainless steel, electropolished, corrosion resistant
- Different thread sizes and handle lengths
Sales unit
€47.34
plus sales tax
Added to your shopping cart
Designation
Clamping lever
Main
material
stainless steel
Main
colour
electropolished
Component
material
stainless steel
A=Handle length
83
H3=handle height
65
L=thread length
50
X=thread (inch)
3/8-16
A1
107
D
19
D1
28
D2
20
H
40,5
H1
12
H4
68,5
No. of
teeth
24
Size
1
Thread type
external thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Handle stainless steel 1.4308 (AISI 304 equivalent).
All other metal parts stainless steel 1.4305 (AISI 303 equivalent).
Version
Stainless steel grip electropolished.
Steel parts bright.
Steel parts bright.
Note for ordering
Screws from 70 mm long have 60 mm long threads.
On request
Other threads, screw lengths and special versions.
Dimension “H1” available in other lengths at extra charge.
Dimension “H1” available in other lengths at extra charge.
Drawing reference
1) flat point DIN EN ISO 4753
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.